Title | Information |
---|---|
Package Name | P6.064A |
Package Previous Code | PBV |
Package Description | 6 LEAD SOT-23, Pb-FREE |
Package Status | Active |
Package Type | SOT23 |
Class | PLASTIC |
Package Code | PBV |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Width | 1.6mm |
Thickness | 0mm |
Pitch | 0.95mm |
Pkg. Dimensions (mm) | 2.90 x 1.60 x 0.00 |