Title | Information |
---|---|
Package Name | P6.064 |
Package Previous Code | PBQ |
Package Description | 6 LEAD SOT-23 (SC74) 1.65MM |
Package Status | Active |
Package Type | SOT23 |
Class | PLASTIC |
Package Code | PBQ |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.6mm |
Width | 2.9mm |
Thickness | 0mm |
Pitch | 0.95mm |
Pkg. Dimensions (mm) | 1.60 x 2.90 x 0.00 |