Title Information
Package Name P6.064
Package Previous Code PBN
Package Description 6 LEAD SOT23 (SC-74) (1.65MM) (Green)
Package Status Active
Package Type SOT23
Class PLASTIC
Package Code PBN
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 2.9mm
Width 1.65mm
Thickness 0mm
Pitch 0.95mm
Pkg. Dimensions (mm) 2.90 x 1.65 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item