Title Information
Package Description TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code PAG56
Category G
Lead Count 56
Pb (Lead) Free Yes
Length 14mm
Pb Free Category e3 Sn
Width 6.1mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0

Documentation