Title Information
Package Description TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code PA56
Category 240
Lead Count 56
Pb (Lead) Free No
Length 14mm
Pb Free Category e0
Width 6.1mm
Thickness 1mm
Peak Reflow Temp 240.00°C
Pitch 0.5mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0

Documentation

Type Title Date
Product Change Notice PDF 129 KB
Product Change Notice PDF 143 KB
2 items