Title | Information |
---|---|
Package Description | TSSOP 12.50x6.10x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | PA48 |
Category | 240 |
Lead Count | 48 |
Pb (Lead) Free | No |
Length | 12.5mm |
Pb Free Category | e0 |
Width | 6.1mm |
Thickness | 1mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.5mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) | 12.5 x 6.1 x 1.0 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
PCNs & PDNs | ||||||
PCN# : A0803-02 Add ATP as alternate assembly for TSSOP-48 and TSSOP-56 | – | Product Change Notification | 132 KB | |||
PCN# : A0807-02 Copper Bond Wire for SSOP, SOIC and TSSOP | – | Product Change Notification | 147 KB | |||
Other | ||||||
Recommended Reflow Profile | – | Product/Marketing | 135 KB | |||
PA/PAG 48 CARRIER TAPE | – | Carrier / Package Type | 32 KB | |||
13" PLASTIC REEL WITH 7" HUB | – | Carrier / Package Type | 54 KB | |||
COVER TAPE | – | Carrier / Package Type | 28 KB | |||
DF/DFG 80, DQ/DQG 28 & PA/PAG 48/56/64 SHIPPING TUBE | – | Carrier / Package Type | 24 KB | |||
PA/PAG 48 CARRIER TAPE | – | Carrier / Package Type | 30 KB | |||
PA48 IPC-1752-2 v1.01 Class 6 (MCD) | – | Materials Composition Declaration | 279 KB | |||
PA48 Copper WIre IPC-1752-2 v1.1 Class 6 (MCD) | – | Materials Composition Declaration | 280 KB | |||
PA48 Copper Wire IPC 1752-1 v1.1 Class 4 (MCD) | – | Materials Composition Declaration | 514 KB | |||
PA48 IPC 1752-1 v1.1 Class 4 (MCD) | – | Materials Composition Declaration | 514 KB | |||
PA/PAG PACKAGE OUTLINE 6.10 MM BODY WIDTH TSSOP .50 MM PITCH | – | Carrier / Package Type | 122 KB |