Title Information
Package Description VFQFPN 4.00x4.00x1.50 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NXG24
Category G
Lead Count 24
Pb (Lead) Free Yes
Length 4mm
Pb Free Category e3 Sn
Width 4mm
Thickness 1.5mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 4.0 x 4.0 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 181 KB
1 item