Title Information
Package Description VFQFPN 3.00x3.00x0.75 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NTG20
Category G
Lead Count 20
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e3 Sn
Width 3mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 67 KB
2 items