Title Information
Package Description VFQFPN 5.00x4.00x0.85 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NRG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e3 Sn
Width 4mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 5.0 x 4.0 x 0.85

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 86 KB
2 items