Title | Information |
---|---|
Package Description | VFQFPN 4.50x3.50x0.95 mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NRG16 |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.5mm |
Pb Free Category | e3 Sn |
Width | 3.5mm |
Thickness | 0.95mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 4.5 x 3.5 x 0.95 |