Title Information
Package Description VFQFPN 4.00x4.00x0.80 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NQG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 4mm
Pb Free Category e3 Sn
Width 4mm
Thickness 0.8mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.8

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 74 KB
2 items