Title | Information |
---|---|
Package Name | N84.1.15 |
Package Previous Code | NNS |
Package Description | 84 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | NNS |
Category | PLASTIC |
Lead Count | 84 |
Pb (Lead) Free | Yes |
Length | 29.21mm |
Width | 29.21mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 29.21 x 29.21 x 0.00 |