Title | Information |
---|---|
Package Description | VFQFPN 2.00x2.00x0.50 mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NEG12 |
Category | G |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e3 Sn |
Width | 2mm |
Thickness | 0.5mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.5 |