Title | Information |
---|---|
Package Name | N20.35 |
Package Previous Code | NAC |
Package Description | 20 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | NAC |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 8.89mm |
Width | 8.89mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.89 x 8.89 x 0.00 |