Title Information
Package Name M24.173
Package Previous Code MZK
Package Description 24 LEAD TSSOP (4.4 mm), Pb-FREE
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MZK
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 7.8mm
Width 4.39mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 7.80 x 4.39 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 103 KB
1 item