Title Information
Package Name M8.15
Package Previous Code MYS
Package Description SOIC 4.90x3.90x1.50 mm 1.27mm Pitch
Package Status Active
Package Type SOIC
Class PLASTIC
Package Code MYS
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 4.9mm
Pb Free Category e3 Sn
Width 3.9mm
Thickness 1.5mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 247 KB
1 item