Title | Information |
---|---|
Package Name | M16.173 |
Package Previous Code | MXX |
Package Description | 16 LEAD TSSOP (4.4 mm) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | MXX |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 4.39 x 0.00 |