Title Information
Package Name M16.173
Package Previous Code MXX
Package Description 16 LEAD TSSOP (4.4 mm)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MXX
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 5mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.00 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 103 KB
1 item