Title | Information |
---|---|
Package Name | M14.173 |
Package Previous Code | MXF |
Package Description | 14 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | MXF |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 0mm |
Width | 0mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |