Title Information
Package Name M24.3
Package Previous Code MWU
Package Description 24 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MWU
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 15.39mm
Width 7.52mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 15.39 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 88 KB
1 item