Title Information
Package Name M8.15
Package Previous Code MTE
Package Description 8 LEAD SOIC (150MIL) (Pb-Free)
Package Status Active
Package Type SOICN
Class PLASTIC
Package Code MTE
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 4.93mm
Width 3.94mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 4.93 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 247 KB
1 item