Title Information
Package Name M10.118
Package Previous Code MRY
Package Description 10 LEAD MSOP (3.0MM) (Pb-Free)
Package Status Active
Package Type MSOP
Class PLASTIC
Package Code MRY
Category PLASTIC
Lead Count 10
Pb (Lead) Free Yes
Length 3mm
Width 3mm
Thickness 0.85mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 123 KB
1 item