Title Information
Package Name M8.118
Package Previous Code MRR
Package Description 8LEAD MSOP
Package Status Active
Package Type MSOP
Class PLASTIC
Package Code MRR
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 0.12mm
Width 0.12mm
Thickness 0mm
Peak Reflow Temp 260.00°C
Pitch 0.026mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 0.12 x 0.12 x 0.0

Documentation

Type Title Date
Package Outline Drawing PDF 107 KB
1 item