Title | Information |
---|---|
Package Name | M8.118A |
Package Previous Code | MQP |
Package Description | 8 LEAD MSOP (3.0 MM) (Pb-Free) |
Package Status | Active |
Package Type | MSOP |
Class | PLASTIC |
Package Code | MQP |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.00 |