Title Information
Package Name M8.118A
Package Previous Code MQJ
Package Description 8 LEAD MSOP (3.0mm) (Std & Pb-free)
Package Status Active
Package Type MSOP
Class PLASTIC
Package Code MQJ
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Width 3mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 86 KB
1 item