Title Information
Package Name MDP0044
Package Previous Code MPD
Package Description 20 LEAD TSSOP (4.4MM)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MPD
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 6.5mm
Width 4.39mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 6.50 x 4.39 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item