Title Information
Package Name M38.173C
Package Previous Code MON
Package Description 38 LEAD EPTSSOP PACKAGE (4.4MM)
Package Status Active
Package Type TSSOP-EP
Class PLASTIC
Package Code MON
Category PLASTIC
Lead Count 38
Pb (Lead) Free Yes
Length 9.7mm
Width 4.39mm
Thickness 0mm
Pitch 0.5mm
Pkg. Dimensions (mm) 9.70 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 87 KB
1 item