Title Information
Package Name M14.173B
Package Previous Code MOF
Package Description 14 LEAD HTSSOP (4.4mm)(Pb-free)
Package Status Active
Package Type TSSOP-EP
Class PLASTIC
Package Code MOF
Category PLASTIC
Lead Count 14
Pb (Lead) Free Yes
Length 4.98mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 4.98 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item