Title | Information |
---|---|
Package Description | MODULE PACKAGE, MODULE REQUIRES WAFER |
Package Status | Active |
Package Type | MODULE |
Class | MODULE |
Package Code | MOD0 |
Category | NP |
Lead Count | 108 |
Pb (Lead) Free | Yes, No |
Length | 21.35mm |
Pb Free Category | e0, |
Width | 16.3mm |
Thickness | 1.85mm, 0mm |
Peak Reflow Temp | 250.00°C, 260.00°C, 245.00°C |
Pitch | 1.2mm, 0mm |
Package Carrier | Reel, Tray, Box |