Title Information
Package Name M24.173B
Package Previous Code MNW
Package Description 24 LEAD EPTSSOP (4.4MM)
Package Status Active
Package Type TSSOP-EP
Class PLASTIC
Package Code MNW
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 7.8mm
Width 4.39mm
Thickness 0.92mm
Pitch 0.65mm
Pkg. Dimensions (mm) 7.80 x 4.39 x 0.92

Documentation

Type Title Date
Package Outline Drawing PDF 120 KB
1 item