Title Information
Package Name M24.15
Package Previous Code MMF
Package Description 24 LEAD QSOP (150MIL) (Pb-Free) (MEP + PRP)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MMF
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 8.64mm
Width 3.94mm
Thickness 1.55mm
Pitch 0.64mm
Pkg. Dimensions (mm) 8.64 x 3.94 x 1.55

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item