Title Information
Package Name M28.15
Package Previous Code MLX
Package Description 28 LEAD QSOP (150MIL)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MLX
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 9.93mm
Width 3.94mm
Thickness 1.55mm
Pitch 0.64mm
Pkg. Dimensions (mm) 9.93 x 3.94 x 1.55

Documentation

Type Title Date
Package Outline Drawing PDF 117 KB
1 item