Title Information
Package Name MDP0040
Package Previous Code MKS
Package Description 16 LEAD QSOP (150MIL)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MKS
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 4.9mm
Width 3.91mm
Thickness 1.42mm
Pitch 0.64mm
Pkg. Dimensions (mm) 4.90 x 3.91 x 1.42

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item