Title Information
Package Name M28.209
Package Previous Code MJT
Package Description 28 LEAD SSOP (5.3MM) (Pb-Free)
Package Status Active
Package Type SSOP
Class PLASTIC
Package Code MJT
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 10.21mm
Width 5.31mm
Thickness 1.75mm
Pitch 0.65mm
Pkg. Dimensions (mm) 10.21 x 5.31 x 1.75

Documentation

Type Title Date
Package Outline Drawing PDF 115 KB
1 item