Title | Information |
---|---|
Package Name | M24.209 |
Package Previous Code | MJJ |
Package Description | 24 LEAD SSOP (5.3MM) |
Package Status | Active |
Package Type | SSOP |
Class | PLASTIC |
Package Code | MJJ |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 8.2mm |
Width | 5.31mm |
Thickness | 1.75mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 8.20 x 5.31 x 1.75 |