Title Information
Package Name M24.209
Package Previous Code MJJ
Package Description 24 LEAD SSOP (5.3MM)
Package Status Active
Package Type SSOP
Class PLASTIC
Package Code MJJ
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 8.2mm
Width 5.31mm
Thickness 1.75mm
Pitch 0.65mm
Pkg. Dimensions (mm) 8.20 x 5.31 x 1.75

Documentation

Type Title Date
Package Outline Drawing PDF 115 KB
1 item