Title Information
Package Name M20.209
Package Previous Code MJC
Package Description 20 LEAD SSOP (5.3MM)
Package Status Active
Package Type SSOP
Class PLASTIC
Package Code MJC
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 7.21mm
Width 5.31mm
Thickness 1.73mm
Pitch 0.65mm
Pkg. Dimensions (mm) 7.21 x 5.31 x 1.73

Documentation

Type Title Date
Package Outline Drawing PDF 114 KB
1 item