Title Information
Package Name M28.3
Package Previous Code MET
Package Description 28 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MET
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 17.93mm
Width 7.52mm
Thickness 0.2mm
Pitch 1.27mm
Pkg. Dimensions (mm) 17.93 x 7.52 x 0.20

Documentation

Type Title Date
Package Outline Drawing PDF 133 KB
1 item