Title | Information |
---|---|
Package Name | L28.4X4 |
Package Previous Code | LZI |
Package Description | 28 LEAD Thin QFN 4X4 (0.75mm Nom) (0.4mm Pitch) |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LZI |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |