Title Information
Package Name L40.5X5G
Package Previous Code LXS
Package Description 40 LEAD QFN 5X5 (0.90mm Nom) (0.4mm Pitch)(FUSED LEADS) -ASECL
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LXS
Category PLASTIC
Lead Count 40
Pb (Lead) Free Yes
Length 5mm
Width 5mm
Thickness 22.86mm
Pitch 10.16mm
Pkg. Dimensions (mm) 5.00 x 5.00 x 22.86

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item