Title Information
Package Name L10.1.8X1.4A
Package Previous Code LWD
Package Description 10L (.40mm pitch) COL 1.8x1.4x.50 uTQFN
Package Status Active
Package Type uTQFN
Class PLASTIC
Package Code LWD
Category PLASTIC
Lead Count 10
Pb (Lead) Free Yes
Length 1.8mm
Width 1.4mm
Thickness 0mm
Pitch 0.4mm
Pkg. Dimensions (mm) 1.80 x 1.40 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 28 KB
1 item