Title Information
Package Name L6.1.2X1.0A
Package Previous Code LWA
Package Description 6ld (.40mm pitch) COL 1.2x1.0x.50 uTDFN
Package Status Active
Package Type uTDFN
Class PLASTIC
Package Code LWA
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 1.19mm
Width 0.99mm
Thickness 0mm
Pitch 0.4mm
Pkg. Dimensions (mm) 1.19 x 0.99 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 39 KB
1 item