Title Information
Package Description LGA 4.50x4.00x0.95 mm 0.50mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LVG20
Category G
Lead Count 20
Pb (Lead) Free Yes
Length 4.5mm
Pb Free Category e4 Au
Width 4mm
Thickness 0.95mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 4.5 x 4.0 x 0.95

Documentation

Type Title Date
Package Outline Drawing PDF 198 KB
1 item