Title | Information |
---|---|
Package Name | L24.4X5 |
Package Previous Code | LUN |
Package Description | 24 LEAD DFN PACKAGE 4x5 mm (0.40mm Pitch)-ASECL |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LUN |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 3.99mm |
Thickness | 22.86mm |
Pitch | 10.16mm |
Pkg. Dimensions (mm) | 5.00 x 3.99 x 22.86 |