Title Information
Package Name L6.1.65X1.65
Package Previous Code LRL
Package Description 6 LEAD COL ODFN PACKAGE 1.65x1.65mm - ASECL
Package Status Active
Package Type ODFN
Class PLASTIC
Package Code LRL
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 1.65mm
Width 1.65mm
Thickness 0.7mm
Pitch 0.5mm
Pkg. Dimensions (mm) 1.65 x 1.65 x 0.70

Documentation

Type Title Date
Package Outline Drawing PDF 69 KB
1 item