Title | Information |
---|---|
Package Name | L10.4X3A |
Package Previous Code | LQZ |
Package Description | 10 LEAD HODFN 4 x3 x 0.70mm PACKAGE (0.50mm Pitch) |
Package Status | Active |
Package Type | ODFN |
Class | PLASTIC |
Package Code | LQZ |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.70 |