Title Information
Package Name L20.5.5X4.0
Package Previous Code LQF
Package Description 20 Ld 5.5mm x 4.0mm DFN Module Design
Package Status Active
Package Type DFN
Class PLASTIC
Package Code LQF
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 3.99mm
Width 5.51mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.99 x 5.51 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item