Title | Information |
---|---|
Package Name | L10.3X2.6 |
Package Previous Code | LPM |
Package Description | 10 LEAD HODFN 3.0 x 2.6 mm (0.50mm Pitch) COL |
Package Status | Active |
Package Type | ODFN |
Class | PLASTIC |
Package Code | LPM |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 2.59mm |
Width | 3mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.59 x 3.00 x 0.70 |