Title Information
Package Name L10.3X2.6
Package Previous Code LPM
Package Description 10 LEAD HODFN 3.0 x 2.6 mm (0.50mm Pitch) COL
Package Status Active
Package Type ODFN
Class PLASTIC
Package Code LPM
Category PLASTIC
Lead Count 10
Pb (Lead) Free Yes
Length 2.59mm
Width 3mm
Thickness 0.7mm
Pitch 0.5mm
Pkg. Dimensions (mm) 2.59 x 3.00 x 0.70

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item