Title Information
Package Name L6.2X2.1
Package Previous Code LPG
Package Description 6 LEAD ODFN (0.65mm) 2 x 2.1
Package Status Active
Package Type ODFN
Class PLASTIC
Package Code LPG
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 2mm
Width 2.1mm
Thickness 0.75mm
Pitch 0.65mm
Pkg. Dimensions (mm) 2.00 x 2.10 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item